??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part Number
034736
Description
FB-PSEZ-012-P
Weight
0.400 lbs
A
1 Inch
B
4-3/8 Inch
C
1-3/16 Inch
D
1-1/2 Inch
E
1-11/16 Inch
Bolt Diameter
3/8 Inch
G
7/8 Inch
H
33/64 Inch
I
3-3/16 Inch
J
2-11/32 Inch
K
1-1/8 Inch
L
1-5/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.